IESNA:LM-63-2002
[TEST]P957591
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57465
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6742.4 8442.1 9978.7 11168.2 12138.2 12686.9 12945 13036.9 13502.7 14499.3
16145.6 18225 20271.8 21906.2 23336 24641.2 25465.8 25676.4 25169.2 23884.8
21292.2 16810.1 13876.4 11622 9204.5 6475.5 4256.7 2984.1 2328.6 2011.2
1824.3 1533.6 1299.2 450.9 219.5 35.6 0
6742.4 8501.5 10052.8 11263.1 12153 12755.1 13063.6 13149.7 13535.3 14434.1
15955.8 17993.7 20001.8 21692.6 23137.2 24442.4 25421.3 25774.3 25451 24362.3
22196.9 18055.9 14437 12123.3 9735.4 7059.8 4642.3 3132.4 2402.7 2082.4
1842.1 1557.3 1311.1 557.7 234.3 44.5 0
6742.4 8427.3 9949 11171.1 12123.3 12814.5 13197.1 13360.3 13662.8 14469.7
15766 17575.4 19503.5 21203.2 22576.6 23674.1 24703.5 25204.8 25077.2 24208.1
22466.9 19622.2 15641.4 12864.9 10494.8 7902.3 5277.1 3506.2 2592.6 2153.5
1901.4 1655.2 1417.9 1082.7 551.7 65.3 0
6742.4 8427.3 9904.5 11123.7 12141.1 12921.3 13443.3 13716.2 14001 14623.9
15588 16991 18658.1 20257 21544.3 22600.3 23487.3 24205.1 24397.9 24113.2
23066.1 21123.1 18394.1 15163.8 12123.3 9421 6588.2 4218.1 2877.3 2189.1
1889.5 1640.4 1400.1 1115.3 783.1 305.5 0
6742.4 8178.1 9610.9 10862.6 11936.4 12885.7 13642.1 14143.4 14463.7 14956.2
15757.1 16786.4 18118.2 19473.8 20693 21743.1 22597.4 23356.7 23896.6 24042
23754.2 22870.3 21155.7 18563.2 15534.6 12440.7 9269.7 6110.6 3838.4 2574.8
1963.7 1744.2 1515.8 1156.9 780.1 243.2 0
6742.4 8047.6 9340.9 10560.1 11687.3 12731.4 13680.6 14431.1 14941.3 15418.9
16018.1 16878.3 17875 19058.6 20251 21437.5 22446.1 23235.1 23831.4 24323.8
24706.4 24578.9 24042 22822.8 20716.7 17987.7 14478.6 11102.9 7466.2 4609.7
2990 2043.8 1480.2 895.8 450.9 118.7 0
6742.4 7798.4 8922.7 10070.6 11186 12280.5 13336.5 14276.9 15057 15682.9
16317.7 17011.8 17774.1 18723.4 19812 21046 22315.6 23540.7 24626.3 25581.5
26450.6 27405.8 27835.9 28102.9 28043.5 26833.3 24522.5 20841.3 15970.6 10818.1
6244.1 3242.2 1655.2 955.2 465.7 160.2 0
6742.4 7608.6 8510.4 9495.2 10515.6 11479.6 12514.9 13520.5 14487.5 15341.8
16196.1 16988.1 17705.9 18480.1 19292.9 20165 21176.5 22321.5 23573.3 24902.2
26352.7 28435.1 30117 31143.3 32312 33157.4 33267.2 32131.1 29176.7 24395
17774.1 11470.7 5846.6 2384.9 851.3 166.1 0
6742.4 7267.5 7902.3 8637.9 9444.7 10299 11168.2 12028.4 12879.7 13754.8
14671.4 15519.8 16442.3 17406.3 18408.9 19414.5 20529.9 21781.6 23166.9 24736.1
26569.3 29348.7 32107.4 33996.9 36408.5 39247.3 42284.8 44310.8 43877.7 39799
31401.4 20357.8 8634.9 2637.1 830.6 172 0
6742.4 7208.1 7840 8516.3 9278.6 10085.5 10910.1 11731.8 12544.5 13369.2
14181.9 15024.4 15914.3 16878.3 17875 18910.2 20061.2 21333.7 22757.6 24380.1
26210.3 29152.9 31932.4 33979.1 36556.8 39650.7 42967 45079.1 44678.6 40341.9
31214.5 19088.2 7314.9 2020.1 652.6 148.3 0
6742.4 6982.7 7309 7748 8279 8857.4 9441.8 10055.8 10690.6 11331.3
11978 12645.4 13318.7 14030.7 14796 15605.8 16495.7 17504.2 18720.4 20108.6
21799.4 24486.9 26524.8 28535.9 30989.1 33940.6 36711.1 37912.4 36657.7 31873
23528.8 13096.3 3776.1 792 264 59.3 0
6742.4 6816.6 7000.5 7264.5 7629.4 8023.9 8454 8896 9343.9 9821.5
10287.2 10735.1 11197.8 11657.6 12144.1 12657.3 13197.1 13852.7 14612.1 15596.9
17020.7 18788.6 19993 21339.7 22950.4 24706.4 25904.8 25486.6 23392.3 19464.9
14057.4 7193.3 2346.4 700 240.3 56.4 0
6742.4 6668.3 6695 6816.6 7015.3 7220 7489.9 7756.9 8020.9 8296.8
8537 8753.6 8934.5 9100.6 9216.3 9290.5 9364.7 9415.1 9498.1 9690.9
10153.7 10426.6 10477 10577.9 10735.1 10877.5 10488.9 9257.9 7501.8 5558.9
3779.1 2141.7 1073.8 453.8 219.5 77.1 0
6742.4 6356.8 6128.4 6009.8 5997.9 6045.3 6125.4 6214.4 6276.7 6315.3
6312.3 6238.2 6122.5 5959.3 5742.8 5478.8 5161.4 4832.1 4529.6 4247.8
3957.1 3699 3482.5 3304.5 3150.2 2993 2797.2 2533.2 2168.4 1678.9
1222.1 898.8 622.9 400.5 228.4 65.3 0
6742.4 6069.1 5650.8 5466.9 5422.4 5461 5544 5633 5677.5 5665.7
5603.4 5493.6 5333.4 5134.7 4903.3 4666 4419.8 4173.6 3930.4 3663.4
3393.5 3150.2 2972.2 2865.5 2823.9 2829.9 2823.9 2740.9 2536.2 2195.1
1670 1150.9 806.8 531 264 59.3 0
6742.4 5843.6 5339.4 5140.6 5149.5 5262.2 5386.8 5466.9 5472.8 5419.5
5315.6 5167.3 4992.3 4790.6 4577 4366.4 4143.9 3909.6 3669.3 3446.9
3277.8 3132.4 3034.5 2972.2 2918.9 2856.6 2758.7 2657.8 2533.2 2334.5
2031.9 1595.9 1047.1 578.4 275.9 59.3 0
6742.4 5627.1 5108 4974.5 5057.6 5211.8 5333.4 5392.8 5369 5277.1
5134.7 4965.6 4769.8 4577 4372.3 4173.6 4037.2 3874 3669.3 3506.2
3396.4 3251.1 3022.7 2841.7 2723.1 2607.4 2488.7 2370.1 2263.3 2165.4
2049.7 1862.8 1524.7 1168.7 685.2 166.1 0
6742.4 5505.5 4986.4 4912.2 5054.6 5202.9 5324.5 5360.1 5303.8 5158.4
4983.4 4784.7 4571.1 4381.2 4218.1 4126.1 4016.4 3903.7 3793.9 3550.7
3334.1 3162.1 2990 2829.9 2663.7 2518.4 2376 2245.5 2109 1951.8
1797.6 1658.2 1453.5 1254.8 878 341.1 0
6742.4 5401.7 4909.2 4900.3 5057.6 5199.9 5306.7 5318.6 5232.6 5075.4
4876.6 4657.1 4461.3 4280.4 4158.8 4055 3921.5 3740.5 3580.3 3387.5
3239.2 3073.1 2910 2761.6 2637.1 2509.5 2373.1 2233.6 2070.5 1889.5
1690.8 1515.8 1290.3 975.9 646.7 269.9 0
6742.4 5342.3 4870.7 4897.4 5069.4 5208.8 5303.8 5286 5176.2 4989.3
4758 4541.4 4357.5 4218.1 4152.8 3995.6 3752.4 3470.6 3357.9 3262.9
3093.9 2963.3 2850.6 2684.5 2559.9 2462 2334.5 2183.2 2002.3 1803.5
1587 1492.1 1284.4 839.5 611.1 373.8 0
6742.4 5330.5 4847 4900.3 5072.4 5214.8 5300.8 5277.1 5143.6 4933
4698.6 4485.1 4304.1 4218.1 4117.2 3918.5 3562.5 3328.2 3268.9 3153.2
3004.9 2844.7 2693.4 2577.7 2506.5 2444.2 2328.6 2186.2 2014.1 1815.4
1604.8 1658.2 1323 884 673.4 249.2 0
6742.4 5330.5 4844 4909.2 5075.4 5217.7 5297.8 5286 5155.5 4935.9
4698.6 4482.1 4301.2 4221.1 4108.3 3906.6 3535.8 3331.2 3283.7 3150.2
2996 2821 2696.4 2542.1 2521.4 2444.2 2325.6 2186.2 2026 1812.4
1610.7 1634.4 1136.1 913.6 664.5 240.3 0
